IESNA:LM-63-2002
[TEST]P976479
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-64-S-UNV-L930-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 6400LM PACKAGE 90CRI 3000K STANDARD TROFFER
[LAMP] 3000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.40A 47.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6279.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1823.2 1830.6 1823.2 1814.1 1797.5 1777.3 1753.3 1723.8 1688.9 1652.1 
1609.6 1561.7 1510.2 1458.6 1399.7 1331.6 1263.4 1191.7 1119.7 1044.3 
955.9 871.2 784.5 705.5 622.5 543.4 467.8 405.2 348.2 292.9 
245.0 197.2 154.7 114.2 75.6 40.5 0.0 
1823.2 1832.6 1856.4 1887.8 1919.0 1935.7 1939.4 1933.7 1919.0 1896.9 
1863.8 1817.8 1764.3 1705.4 1637.3 1569.1 1486.3 1405.3 1324.3 1241.3 
1158.5 1079.2 994.5 915.4 836.1 766.1 699.8 637.2 582.0 526.7 
475.1 421.8 364.6 302.0 228.4 134.5 0.0 
1823.2 1836.2 1911.6 1981.6 2031.5 2066.3 2092.1 2103.2 2105.1 2094.1 
2066.3 2031.5 1976.2 1913.6 1839.9 1756.9 1670.5 1580.1 1486.3 1394.2 
1303.9 1215.5 1127.1 1042.4 963.3 889.6 814.0 744.0 677.7 613.4 
543.4 475.1 397.8 309.4 215.6 116.1 0.0 
1823.2 1873.1 1983.6 2059.0 2129.2 2180.8 2223.0 2247.0 2256.1 2248.8 
2223.0 2178.8 2114.4 2036.9 1944.8 1849.0 1738.5 1637.3 1528.6 1421.8 
1318.6 1222.9 1130.8 1042.4 959.6 884.0 810.3 738.6 663.0 591.3 
521.3 440.3 353.6 267.1 184.2 94.0 0.0 
1823.2 1880.4 1994.6 2077.4 2153.0 2211.9 2256.1 2283.9 2293.0 2287.6 
2258.1 2211.9 2142.0 2053.6 1957.8 1852.7 1749.6 1630.0 1515.8 1412.7 
1303.9 1210.1 1119.7 1037.0 957.7 878.6 803.0 734.9 657.6 593.0 
515.7 432.9 337.1 256.1 176.8 88.4 0.0 
